Knowledge Search
Download document () of 20
We make what matters work*

2482B

Eaton Crouse-Hinds series Pauluhn 2482 disconnect switch enclosure, Brass, Two-pole

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 2482 disconnect switch enclosure
Catalog Number
2482B
UPC
662276378728
Product Length/Depth
7.81 in
Product Height
13.13 in
Product Width
5 in
Product Weight
28 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.