Download document () of 20
We make what matters work*

248302

Eaton Distribution parts. Front panel trigger

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248302
EAN
4015082483029
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.091 kg
Compliances
RoHS conform

Product specifications

Voltage type
AC
Functions
Signalling switch
Additional equipment required
Monitoring unit
Assembly width
1.5 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Device fitting
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.