Download document () of 20
We make what matters work*
Discontinued

248384

Eaton Distribution parts. Enclosure for damp locations, ON/OFF neutral conductor

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248384
EAN
4015082483845
Product Length/Depth
170 mm
Product Height
118 mm
Product Width
92 mm
Product Weight
0.047 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP54
Other
Enclosure material
Plastic
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.