Download document () of 20
We make what matters work*
Discontinued

248385

Eaton Distribution parts. Enclosure for damp locations, ON/OFF with emergency switching off

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248385
EAN
4015082483852
Product Length/Depth
170 mm
Product Height
136 mm
Product Width
92 mm
Product Weight
0.052 kg
Compliances
RoHS conform

Product specifications

Degree of protection
Other
IP54
Enclosure material
Plastic
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.