Download document () of 20
We make what matters work*

248399

Z-MS-16/2. Motor-Protective Circuit-Breakers, 10-16A, 2p

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
248399
EAN
4015082483999
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
36 mm
Product Weight
0.244 kg
Compliances
RoHS conform

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
160 A
Adjustment range undelayed short-circuit release - max
208 A
Adjustment range undelayed short-circuit release - min
160 A
Heat dissipation per pole, current-dependent
3 W
Overload release current setting - max
16 A
Overload release current setting - min
10 A
Rated operating power at AC-3, 400 V
7.5 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
16 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
16 A
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
6 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Two-pole

Export product specification