Download document () of 20
We make what matters work*

248405
Z-MS-0,63/3

Eaton Distribution board accessory, Motor-Protective Circuit-Breakers, 0,4-0,63A, 3p

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
248405
EAN
4015082484057
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
54 mm
Product Weight
0.366 kg
Compliances
RoHS conform

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
4.9 A
Adjustment range undelayed short-circuit release - max
6.6 A
Adjustment range undelayed short-circuit release - min
4.9 A
Heat dissipation per pole, current-dependent
1.77 W
Overload release current setting - max
0.63 A
Overload release current setting - min
0.4 A
Rated operating power at AC-3, 400 V
0.18 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
0.63 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
0.63 A
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
5.3 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.