Download document () of 20
We make what matters work*

248410

Eaton Distribution parts. Motor-Protective Circuit-Breakers, 4-6, 3A, 3 p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248410
EAN
4015082484101
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
54 mm
Product Weight
0.366 kg
Compliances
RoHS conform

Product specifications

Actuator type
Rocker lever
Switch off technique
Magnetic
Adjustment range short-term delayed short-circuit release - min
63 A
Adjustment range undelayed short-circuit release - max
82 A
Adjustment range undelayed short-circuit release - min
63 A
Heat dissipation per pole, current-dependent
2.53 W
Overload release current setting - max
6.3 A
Overload release current setting - min
4 A
Rated operating power at AC-3, 400 V
2.2 kW
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Rated operational current for specified heat dissipation (In)
6.3 A
Rated short-circuit breaking capacity at 400 V AC
10 kA
Rated uninterrupted current (Iu)
6.3 A
Fitted with:
Thermal protection
Degree of protection
IP20
Equipment heat dissipation, current-dependent
7.6 W
Device construction
Complete device in housing
Electrical connection type of main circuit
Screw connection
Number of poles
Three-pole

Export product specification