Download document () of 20
We make what matters work*

248432

Eaton Distribution board accessory, Auxiliary contact, 1N/O+1N/C, 8 A, 250 V AC

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
248432
EAN
4015082484323
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
8.8 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Auxiliary contacts
Accessory for residual current circuit breaker
Accessory
Accessory/spare part type
Auxiliary contacts
Mounting method
For fitting on left to: FI
Additional equipment required
Auxiliary switch
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Earth leakage switch
Type
  • Accessory
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Suitable for current of main contact unit - max
8 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.