Download document () of 20
We make what matters work*

248443

Eaton Distribution parts. Neutral line disconnector

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248443
EAN
4015082484439
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
9 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Additional equipment required
Other
Assembly width
0.5
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Miniature circuit breaker (MCB)
Rated operational voltage (Ue) - max
230 V
Rated switch current
63 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.