Download document () of 20
We make what matters work*
Discontinued

248744

RCD/MCB, 40A, 10mA, miniature circuit-breaker trip curve C, 1pole+N, residual current circuit-breaker trip characteristic: A. PKDM-40/1N/C/001-A

General specifications

Product Name
Eaton Moeller series RCBO - Residual-current circuit breaker with overcurrent protection
Catalog Number
248744
EAN
4015082487447
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
0.225 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Voltage rating
230 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
Product range
PKDM
Rated current
40 A
Rated operational current for specified heat dissipation (In)
40 A
Rated switching capacity (IEC/EN 61009)
10 kA
Static heat dissipation, non-current-dependent
0 W
Tripping characteristic
C
Built-in depth
69.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Fault current rating
0.01 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated switching capacity
10 kA
Basic function
Combined RCD/MCB devices
Equipment heat dissipation, current-dependent
8.2 W
Degree of protection
IP20
Tripping
Non-delayed
Overvoltage category
III
Pollution degree
2
Impulse withstand current
Partly surge-proof, 250 A
Leakage current type
A
Release characteristic
C
Sensitivity type
Type A, pulse-current sensitive
Frequency rating
50 Hz
Number of poles
Single-pole + N
Type
RCBO

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.