Download document () of 20
We make what matters work*

248860

Eaton Z-SCH Sealable shroud, 2HP

General specifications

Product Name
Eaton Z-SCH contactor
Catalog Number
248860
EAN
4015082488604
Product Length/Depth
19 mm
Product Height
21 mm
Product Width
35 mm
Product Weight
0.017 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Degree of protection
IP20
IK00
Surface protection
Untreated
Color
Other
Material quality
Other
Fastening type
Engage (snap)
Utilization
Switch/push button
RAL-number (Akin)
9010
Imprint/indication
Without imprint
None
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.