Download document () of 20
We make what matters work*

248861

Eaton Z-SCH Sealable shroud, 3HP

General specifications

Product Name
Eaton Z-SCH contactor
Catalog Number
248861
EAN
4015082488611
Product Length/Depth
19 mm
Product Height
21 mm
Product Width
52.5 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
Surface finishing
Matt
Degree of protection
IK00
IP21
Surface protection
Untreated
Color
Other
Material quality
Thermoplastic
Fastening type
Engage (snap)
Utilization
Switch/push button
RAL-number (Akin)
9010
Imprint/indication
Without imprint
None
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.