Download document () of 20
We make what matters work*

248949
Z-DST

Eaton Distribution parts. Distance piece , 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248949
EAN
4015082489496
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
8.8 mm
Product Weight
0.031 kg
Compliances
RoHS conform

Product specifications

Voltage type
AC/DC
Functions
Other
Additional equipment required
Other
Assembly width
0.5 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Device fitting
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.