Download document () of 20
We make what matters work*

2490-CSA

Eaton Key operated switch - with changeover contact

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
2490-CSA
EAN
8054934901546
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
52 mm
Product Weight
0.23 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Other
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.