Download document () of 20
We make what matters work*

2495-CSA

Eaton Glass break emergency button - IP65 - white

General specifications

Product Name
Eaton CSA accessories
Catalog Number
2495-CSA
EAN
8054934901553
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
52 mm
Product Weight
0.18 kg
Certifications
Not Applicable

Product specifications

Type of messaging
Other
Color
White
Number Of Poles
6
Material
Plastic
Degree of protection (IP)
IP54
Resettable
Yes
Product branding
Eaton Cooper
Fitted with:
Glass Disc
EN Certification Standards
EN54 Pt11 (Manual Call Point)
Mounting position
Ceiling in open areas
VdS accepted
NO

Export product specification