Download document () of 20
We make what matters work*

2495-V

Eaton Break glass call point - IP54 - green

General specifications

Product Name
Eaton Call points
Catalog Number
2495-V
EAN
8054934901560
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
52 mm
Product Weight
0.18 kg
Certifications
Not Applicable

Product specifications

Type of messaging
Door release (green)
Color
Green
Number Of Poles
6
Material
Plastic
Degree of protection (IP)
IP54
Resettable
Yes
Product branding
Eaton Cooper
Fitted with:
Glass Disc
EN Certification Standards
EN54 Pt11 (Manual Call Point)
Mounting position
Ceiling in open areas
VdS accepted
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.