Download document () of 20
We make what matters work*

249C118

ENGINE FLYWHEEL FOR PACCAR MX13 249C118

General specifications

Product Name
Eaton Clutch Service Part Flywheel
Catalog Number
249C118
UPC
840379399141

Product specifications

Engine Brand
Paccar
Engine
MX13
Associated Clutch PN
See clutch selector
Engine Applications
Heavy-duty haul
Bore Opening
10 IN
Engine Torque
  • 563 LB-FT
  • 967 LB-FT
Clutch Size
15.5 IN

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Choose Eaton for a one-stop solution, providing you with the clutch, flywheel, and installation kit, all backed by Roadranger®.