Air fuse-link, medium voltage, 20 A, AC 24 kV, BS AF4, 565 x 76.2 mm, back-up, BS, with striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
24AFIHA20
|
| EAN |
5027590078566
|
| Product Length/Depth |
565 mm
|
| Product Height |
76.2 mm
|
| Product Width |
76.2 mm
|
| Product Weight |
6100 g
|
| Compliances |
BS 2692-1
|
| Amperage Rating |
20 A
|
| Voltage rating |
24 kV
|
| Voltage type |
AC
|
| Breaking capacity |
16 kA
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Rated frequency - min |
50 Hz
|
| Class |
Class back-up
|
| Application |
|
| Fuse indicator |
With Striker
|
| Fuse size |
76.2 x 565 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|
| Used with |
A3354730 Fuse clip
|