Download document () of 20
We make what matters work*

24AFMSJ50

Eaton Bussmann series Fuse-link, medium voltage, 50 A, AC 24 kV, 3", 76 x 442 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
24AFMSJ50
EAN
5027590037839
Product Length/Depth
442 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
4500 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
BS 2692-1

Product specifications

Used with
270303 Fuse clip
A3354730 Fuse clip
Amperage Rating
50 A
Fuse indicator
With Striker
Fuse size
76 x 442 mm
Breaking capacity
20 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Pre arc (I2T)
1.8 x 1000
Resistance
29.5 Ohms
Watt losses
102 W
Fuse diameter
76 mm
Interrupt rating
20 kAIC
Construction size
76 x 442 mm
Mounting method
Clip-in
Voltage rating
24 kV
Type
Fuse
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
AFMSJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.