Knowledge Search
Download document () of 20
We make what matters work*

24B-3

Eaton Bussmann series Type 24 telecommunication fuse, Flat fuse, Color code blue, 60 Vdc, 3 A, Non Indicating

General specifications

Product Name
Eaton Bussmann series Type 24 telecommunication fuse
Catalog Number
24B-3
UPC
051712690379
Product Length/Depth
1.46 in
Product Height
0.375 in
Product Width
0.001 in
Product Weight
0.2 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
3 A
Voltage rating
60 V DC

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Flat fuse, Color code blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.