Knowledge Search
Download document () of 20
We make what matters work*

24CAV2

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 2 A, AC 24 kV, 340 x 41.3 mm, back-up, IEC, Protection of auxiliary transformers, 2 A, 40K A Breaking Cap, Inst Air, Back-up, IEC, AC, Class back-up, Bolt-on

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
24CAV2
UPC
051712832915
EAN
5027590468848
Product Length/Depth
340 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
1000 g
Certifications
IEC60282-1

Electrical data

Amperage Rating
2 A
Voltage rating
24 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Class
Class back-up
Resistance
2.54 ohms

Product specification

Application
Protection of auxiliary transformers
Fuse indicator
Non Indicating
Fuse size
340 x 41.3 mm
340 x 41 mm
Standard
IEC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.