Knowledge Search
Download document () of 20
We make what matters work*

24W34BK

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 15A, Industrial, 277V, Back wiring, Black, Watertight, L7-15, Two-pole, Three-wire, grounding, Santoprene thermoplastic elastomeric, 0.3 to 0.65 in

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
24W34BK
UPC
032664708381
Product Length/Depth
9 in
Product Height
1.75 in
Product Width
5 in
Product Weight
0.245 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L7-15
Number of poles
Two-pole
Number of wires
3
Grounding
Torque rating
14 lbf-inch
Voltage rating
277 V

Environmental Specifications

Environmental resistance
NEMA 4
NEMA 6P
NEMA 4X
NEMA 6
IP67

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Black
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.3-0.65 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español