Knowledge Search
Download document () of 20
We make what matters work*

24W47

Eaton Arrow Hart watertight locking plug, Complex environment, #18-10 AWG, 15A, Industrial, 125V, Back, Yellow, Watertight, L5-15, Two-pole, Three-wire, grounding, Santoprene thermoplastic elastomeric, 0.3 to 0.65 in

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
24W47
UPC
040893631035
Product Length/Depth
9.25 in
Product Height
1.75 in
Product Width
5 in
Product Weight
0.66 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L5-15
Number of poles
Two-pole
Number of wires
Grounding
3
Torque rating
14 lbf-inch
Voltage rating
125 V

Environmental Specifications

Environmental resistance
Watertight

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow

Product Specifications

Application
Industrial
Cord diameter
0.3-0.65 in
Material
Santoprene thermoplastic elastomeric
Special features
Watertight locking plug
Type
Complex environment

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español