Knowledge Search
Download document () of 20
We make what matters work*

24W47BK

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 15A, Industrial, 125V, Back wiring, Black, Watertight, L5-15, Two-pole, Three-wire, grounding, Santoprene thermoplastic elastomeric, 0.3 to 0.65 in

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
24W47BK
UPC
032664708398
Product Length/Depth
9.25 in
Product Height
1.75 in
Product Width
5 in
Product Weight
0.24 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
NEMA configuration
L5-15
Number of poles
Two-pole
Number of wires
Grounding
3
Torque rating
14 lbf-inch
Voltage rating
125 V

Environmental Specifications

Environmental resistance
NEMA 4
IP67
NEMA 6P
NEMA 6
NEMA 4X

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Black
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.3-0.65 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene thermoplastic elastomeric
Special features
Watertight
Type
Locking plug

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español