Knowledge Search
Download document () of 20
We make what matters work*

250G

Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover, Aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 integral gasket cover
Catalog Number
250G
UPC
662277004428
Product Length/Depth
4.69 in
Product Height
0.44 in
Product Width
1.63 in
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Trade size
3/4"
Material
Aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.