Knowledge Search
Download document () of 20
We make what matters work*

252

Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 1" NPT, End 2: 1/2" NPT, Steel

General specifications

Product Name
Eaton Crouse-Hinds series conduit reducer
Catalog Number
252
UPC
784564102522
Product Length/Depth
2.7 in
Product Height
0.63 in
Product Width
0.99 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1"
End 1 Type
NPT
End 2 Size
1/2"
End 2 Type
NPT
Material
Steel

Export product specification