Download document () of 20

2543PMURN

Eaton LV Unipak capacitor bank, UNIPAK, Low Voltage Fixed Capacitor Banks, 30A, 480V, Three-phase, 25 kVAR, Unprotected, Non-fused, 14 ga. steel finished with durable powder coat finish, A2 Frame

General specifications

Product Name
Eaton LV Unipak capacitor bank
Catalog Number
2543PMURN
UPC
782116075829
Product Length/Depth
5.954 in
Product Height
22.3 in
Product Width
8.5 in
Product Weight
32 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Multiply the 240V kVAR rating by 0.75 to calculate the kVAR value at 208V.

Product specifications

Type
UNIPAK
Amperage Rating
30A
Phase
Three-phase
Product Category
Low Voltage Fixed Capacitor Banks
Voltage rating
480 V
Enclosure
NEMA 1, NEMA 3R
Enclosure material
14 gauge steel finished with durable powder coat finish
Frame size
A2
Protection
Non-fused
Rating
25 kVAR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.