Download document () of 20
We make what matters work*

255197

Eaton Distribution parts. Cable clamp 12-16mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255197
EAN
4015082551971
Product Length/Depth
55 mm
Product Height
39 mm
Product Width
20 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Features
UV resistant
Halogen free
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
16 mm
Diameter - min
12 mm
Nominal diameter
16 mm
Number of cables/conduits
1

Export product specification