Download document () of 20
We make what matters work*

255198

Eaton Distribution parts. Cable clamp 16-20mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255198
EAN
4015082551988
Product Length/Depth
70 mm
Product Height
39 mm
Product Width
25 mm
Product Weight
0.032 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
UV resistant
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
20 mm
Diameter - min
16 mm
Nominal diameter
20 mm
Number of cables/conduits
1

Export product specification