Download document () of 20
We make what matters work*

255199

Eaton Distribution parts. Cable clamp 20-24mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255199
EAN
4015082551995
Product Length/Depth
73 mm
Product Height
39 mm
Product Width
29 mm
Product Weight
0.035 kg
Compliances
RoHS conform

Product specifications

Features
UV resistant
Halogen free
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
24 mm
Diameter - min
20 mm
Nominal diameter
24 mm
Number of cables/conduits
1

Export product specification