Download document () of 20
We make what matters work*

255200

Eaton Distribution parts. Cable clamp 24-28mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255200
EAN
4015082552008
Product Length/Depth
79 mm
Product Height
39 mm
Product Width
33 mm
Product Weight
0.039 kg
Compliances
RoHS conform

Product specifications

Features
Halogen free
UV resistant
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
28 mm
Diameter - min
24 mm
Nominal diameter
28 mm
Number of cables/conduits
1

Export product specification