Download document () of 20
We make what matters work*

255202

Eaton Distribution parts. Cable clamp 48-52mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255202
EAN
4015082552022
Product Length/Depth
112 mm
Product Height
39 mm
Product Width
58 mm
Product Weight
0.102 kg
Compliances
RoHS conform

Product specifications

Features
UV resistant
Halogen free
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
52 mm
Diameter - min
48 mm
Nominal diameter
52 mm
Number of cables/conduits
1

Export product specification