Download document () of 20
We make what matters work*

255308

Eaton Distribution parts. Daimler-Benz type closing insert

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255308
EAN
4015082553081
Product Length/Depth
40 mm
Product Height
33 mm
Product Width
17 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
Closure type
Other
Fitted with:
Daimler-Benz
Accessories
Closing and locking systems
Handle type
Other
Functions
Espagnolette locking (3-point locking)

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.