Download document () of 20
We make what matters work*

255310

Eaton Distribution parts. Double-bit closing insert, mandrel 5mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
255310
EAN
4015082553104
Product Length/Depth
40 mm
Product Height
33 mm
Product Width
17 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
Closure type
Double bit
Fitted with:
5 mm double ward key
Accessories
Closing and locking systems
Handle type
Other
Functions
Espagnolette locking (3-point locking)

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.