Download document () of 20
We make what matters work*
Discontinued

257063

Eaton Moeller® series RMQ16 Emergency-stop/emergency switching off pushbutton, black, maintained

General specifications

Product Name
Eaton Moeller® series RMQ16 Emergency stop/emergency switching off pushbutton
Catalog Number
257063
EAN
4015082570637
Product Length/Depth
85 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0.024 kg
Certifications
CSA File No.: 46552
UL 508
CSA Class No.: 3211-03
CE
UL Category Control No.: NKCR
CSA
UL File No.: E29184
UL
CSA-C22.2 No. 14-05
IEC/EN 60947-5
Catalog Notes
Pushbutton remains in pushed position

Product specifications

Type
  • Emergency stop pushbutton
  • STOP pushbutton
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Switching function latching
Pull-to-release
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Actuator diameter
28 mm
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Diameter cap
28 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
16 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Illumination
Non-illuminated
Bezel color
Black
Bezel material
Other
Design
Mushroom-shaped
Degree of protection
IP65
NEMA 1
Front element type
High
Lens type
Round
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ16
Size
Front dimensions: 25 × 25 mm
Supply voltage lamp
0 V
Suitable for
Emergency stop
Unlocking method
Pull-release

Export product specification