Download document () of 20
We make what matters work*

259511

Eaton Moeller series NZM - Molded Case Circuit Breaker. Undervoltage release, 48 V DC, 2/3

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
259511
EAN
4015082595111
Product Length/Depth
42 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.064 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL (File No. E140305)
UL listed
CSA-C22.2 No. 5-09
CSA (Class No. 1437-01)
IEC60947
UL (Category Control Number DIHS)
CSA (File No. 22086)
CSA certified
UL489
CE marking

Product specifications

Used with
NZM3(-4), N3(-4)
NZM2(-4), N2(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Frame
NZM2/3
Number of contacts (normally open contacts)
0
Rated control supply voltage
48 V DC
Suitable for
Off-load switch
Connection type
With bolt connection
Voltage type
AC
Type
Undervoltage release
Special features
  • Non-delayed disconnection of NZM circuit-breaker or N switch-disconnector when the control voltage sinks below 35 – 70% US.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • When the under-voltage trip is switched off, accidental contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Undervoltage releases cannot be installed simultaneously with NZM...-XHIV... early-make auxiliary contact or NZM...-XA... shunt release.
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
48 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0

Export product specification