Download document () of 20
We make what matters work*

259612

Eaton Moeller series NZM Undervoltage release, 24VAC, +2early N/O, for NZM1, 20L

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
259612
EAN
4015082596125
Product Length/Depth
37 mm
Product Height
66 mm
Product Width
32 mm
Product Weight
0.171 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA (Class No. 1437-01)
UL (File No. E140305)
CSA (File No. 22086)
IEC60947
UL listed
UL489
CSA certified
CSA-C22.2 No. 5-09
CE marking
UL (Category Control Number DIHS)

Product specifications

Used with
NZM1(-4), N(S)1(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Two separate early-make auxiliary contacts
Frame
NZM1
Minimum command time - max
15 ms
Minimum command time - min
10 ms
Number of contacts (normally open contacts)
2
Reaction time
19 ms
Pick-up power consumption at AC (undervoltage release)
1.5 VA
Pick-up power consumption at DC (undervoltage release)
0.8 W
Voltage tolerance - max
1.1
Voltage tolerance - min
0.85
Rated control supply voltage
24 V 50/60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - max
24 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
24 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Suitable for
Off-load switch
Connection type
With 3 m connection cable instead of screw termination
Voltage type
AC
Drop-out voltage of undervoltage release AC/DC - max
0.7 x Us
Drop-out voltage of undervoltage release AC/DC - min
0.35 x Us
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² (2x) for undervoltage releases, off-delayed with ferrule
18 - 14 AWG (2x) for undervoltage releases, off-delayed
0.75 mm² - 2.5 mm² (2x) at shunt release with ferrule
18 - 14 AWG (1x) at shunt release
18 - 14 AWG (1x) for undervoltage releases, off-delayed
0.75 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
0.75 mm² - 2.5 mm² (1x) at shunt release with ferrule
18 - 14 AWG (2x) at shunt release
Type
Undervoltage release with early-make auxiliary contact
Special features
  • Undervoltage release with 2 early-make auxiliary contacts, e.g., for early-make connection of undervoltage release in main switch applications, as well as for interlock and load shedding circuits.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • When the under-voltage trip is switched off, accidental contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Early make of auxiliary contacts on switching on and off (manual operation): approx. 20 ms
  • Cannot be used in conjunction with NZM...-XR... remote operator.
Power consumption
1.5 VA (AC)
0.8 W (DC)
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Rated control voltage (relay contacts)
24 V AC

Export product specification