Download document () of 20
We make what matters work*

259688

Eaton Moeller series NZM Undervoltage release, +2early N/O, for delay unit, +cable

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
259688
EAN
4015082596880
Product Length/Depth
42 mm
Product Height
90 mm
Product Width
30 mm
Product Weight
0.074 kg
Compliances
IEC
RoHS conform
Certifications
CSA (File No. 22086)
UL (Category Control Number DIHS)
CSA (Class No. 1437-01)
CSA certified
UL listed
UL489
UL (File No. E140305)
CE marking
IEC60947
CSA-C22.2 No. 5-09

Product specifications

Used with
NZM2(-4), N(S)2(-4)
NZM3(-4), N(S)3(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Two separate early-make auxiliary contacts
Frame
NZM2/3
Number of contacts (normally open contacts)
2
Voltage rating at DC
18 V DC
Suitable for
Off-load switch
Connection type
Contacts 3.23 and 3.24 with separate 3 m connection cables
With bolt connection
Voltage type
AC
Functions
Delayed
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² (2x) for undervoltage releases, off-delayed with ferrule
18 - 14 AWG (2x) for undervoltage releases, off-delayed
0.75 mm² - 2.5 mm² (1x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (2x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
18 - 14 AWG (1x) at shunt release
18 - 14 AWG (1x) for undervoltage releases, off-delayed
18 - 14 AWG (2x) at shunt release
Type
Undervoltage release for use with delay unit UVU
Special features
  • Combination of separate delay unit and special releases.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • not UL/CSA approved
  • Special releases for combining with separate delay time.
  • UVU-NZM delay unit is additionally required.
  • Cannot be installed simultaneously with separate NZM...-XHIV early-make auxiliary contact or NZM...-XA... shunt release.
  • Cannot be used in conjunction with NZM...-XR... remote operator.
  • Early make of auxiliary contact on switching on and off (manual operation): approx. 20 ms.
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0

Export product specification