Download document () of 20
We make what matters work*

259790

Eaton Moeller series NZM Shunt release, 12VAC/DC, +1early N/O, for NZM1, L

General specifications

Product Name
Eaton Moeller series NZM Shunt release
Catalog Number
259790
EAN
4015082597900
Product Length/Depth
37 mm
Product Height
66 mm
Product Width
32 mm
Product Weight
0.044 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL (File No. E140305)
UL listed
CSA-C22.2 No. 5-09
CSA certified
UL (Category Control Number DIHS)
CE marking
CSA (Class No. 1437-01)
UL489
IEC60947
CSA (File No. 22086)

Product specifications

Used with
NZM1(-4), N(S)1(-4)
Voltage rating
0.7 - 1.1 x Us
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Early-make auxiliary contact
Frame
NZM1
Frequency rating
50 Hz / 60 Hz / 200 Hz / 400 Hz, DC (shunt release)
Minimum command time - max
15 ms
Minimum command time - min
10 ms
Number of contacts (normally open contacts)
1
Reaction time
20 ms
Pick-up power consumption (shunt release)
2.5 VA/W
Rated control supply voltage
12 V AC/DC
Rated control supply voltage (Us) at AC, 50 Hz - max
12 V
Rated control supply voltage (Us) at AC, 50 Hz - min
12 V
Rated control supply voltage (Us) at AC, 60 Hz - max
12 V
Rated control supply voltage (Us) at AC, 60 Hz - min
12 V
Suitable for
Off-load switch
Connection type
With 3 m connection cable instead of screw termination
Voltage type
AC
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
0.75 mm² - 2.5 mm² (1x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (2x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (2x) for undervoltage releases, off-delayed with ferrule
18 - 14 AWG (1x) at shunt release
18 - 14 AWG (2x) at shunt release
18 - 14 AWG (1x) for undervoltage releases, off-delayed
18 - 14 AWG (2x) for undervoltage releases, off-delayed
Type
  • Accessory
  • Shunt release
Special features
  • Cannot be used in conjunction with NZM...-XR... remote operator.
  • If the shunt trip is live, contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Early make of auxiliary contact on switching on and off (manual operation): approx. 20 ms.
  • Shunt releases cannot be installed simultaneously with NZM...-XHIV... early-make auxiliary contact or NZM...-XU... undervoltage release.
Rated control supply voltage (Us) at DC - max
12 V
Rated control supply voltage (Us) at DC - min
12 V
Voltage rating at AC (x Us) - max
1.1
Voltage rating at AC (x Us) - min
0.7
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Time on duty - max
Rated control voltage (relay contacts)
12 V AC
12 V DC

Export product specification