Knowledge Search
Download document () of 20
We make what matters work*

25GD27
GAUGE PIECE D2 25A 500V FOR E27

Gauge piece, LV, 25 A, AC 500 V, D2, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
25GD27
UPC
051712833219
EAN
5027590470155
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
31 g
Compliances
Contact factory

Electrical data

Amperage Rating
25 A
Voltage rating
500 V

Product specification

Fuse indicator
Non-indicating
Application
E27

Export product specification