Knowledge Search
Download document () of 20
We make what matters work*

25KB60

Expulsion fuse-link, medium voltage, 60 A, AC 25 kV, 660 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KB60
UPC
051712408073
EAN
5027590470346
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
116.1 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
60 A
Voltage rating
25 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Fixed buttonhead

Export product specification