Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Cable lug, cu, cable, size 3
| Product Name |
Eaton Moeller series NZM connection type
|
| Catalog Number |
260040
|
| EAN |
4015082600402
|
| Product Length/Depth |
78 mm
|
| Product Height |
26.5 mm
|
| Product Width |
31 mm
|
| Product Weight |
0.104 kg
|
| Compliances |
IEC
RoHS conform |
| Used with |
NZM3(-4), PN3(-4), N3(-4)
NZM4(-4), N(-4) |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
NZM3/4
|
| Surface protection |
Tinned
|
| Bolt dimension |
0 mm
|
| Nominal cross section |
185 mm²
|
| Number of mounting holes |
1
|
| Code digit |
0
|
| Connecting angle |
180° (horizontal)
|
| Number of poles |
Three-pole/Four-pole
|
| Identification color |
None
|
| Type |
Cable lugs
|
| Special features |
|
| Terminal capacity (stranded cable) |
185 mm²
|