Download document () of 20
We make what matters work*

260133

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, lockable on the handle, size 2

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
260133
EAN
4015082601331
Product Length/Depth
85 mm
Product Height
100 mm
Product Width
105 mm
Product Weight
0.495 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CE marking
UL listed
CSA certified
CSA (File No. 22086)
UL (Category Control Number DIHS)
IEC60947
CSA (Class No. 1437-01)
UL489
UL (File No. E140305)
CSA-C22.2 No. 5-09

Product specifications

Used with
NZM2(-4), PN2(-4), N(S)2(-4)
Features
Lockable
Standard: black / gray
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Frame
NZM2
Activation type
Rotary handle
Suitable for
Power circuit breaker
Switch disconnector
Cover/door type
Door can be opened in OFF
Door interlock can be defeated from the outside using a 1 mm pin
Door interlock can only be switched ON when the door is closed
Door interlock in ON position
Door interlock not defeated in the locked OFF and ON positions
Locking facility
Also available with door interlock e.g. for MCC service distribution
Lockable on the 0 position on the handle using up to 3 padlocks
Can also be modified in I position
Type
Rotary handle on switch with door interlock
Special features
  • Complete with rotary drive and insulating surround
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Degree of protection / NEMA enclosure type
IP40
4X. 12

Export product specification