Download document () of 20
We make what matters work*

260195

Eaton Moeller series NZM - Molded Case Circuit Breaker. Insulating surround, size 1

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
260195
EAN
4015082601959
Product Length/Depth
19 mm
Product Height
82 mm
Product Width
148.5 mm
Product Weight
0.053 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CE marking
CSA (Class No. 1437-01)
UL (File No. E140305)
UL (Category Control Number DIHS)
IEC60947
UL listed
UL489
CSA certified
CSA (File No. 22086)
CSA-C22.2 No. 5-09

Product specifications

Used with
N(S)1(-4)
NZM1(-4)
PN1(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Frame
NZM1
Degree of protection
IP40
Material
Plastic
Type
  • Accessory
  • Insulating surrounds
Special features
For toggle levers, rotary handles with rotary drive

Export product specification