Download document () of 20
We make what matters work*

260201

Eaton Moeller series NZM - Molded Case Circuit Breaker. Toggle lever locking device, NZM2/3

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
260201
EAN
4015082602017
Product Length/Depth
70 mm
Product Height
95 mm
Product Width
95 mm
Product Weight
0.146 kg
Compliances
IEC
RoHS conform
Certifications
UL (File No. E140305)
CSA-C22.2 No. 5-09
CSA (File No. 22086)
UL489
UL listed
CSA (Class No. 1437-01)
UL (Category Control Number DIHS)
CSA certified
CE marking
IEC60947

Product specifications

Used with
NZM2(-4), PN2(-4), N(S)2(-4)
NZM3(-4), PN3(-4), N(S)3(-4)
Features
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Other
Fitted with:
Padlock
Extension shaft
Frame
NZM2
Suitable for
Switch disconnector
Power circuit breaker
Type
Toggle lever interlock device
Degree of protection / NEMA enclosure type
Other

Export product specification