Download document () of 20
We make what matters work*

260213

Eaton Moeller series NZM - Molded Case Circuit Breaker. Clip plate, for size 1

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
260213
EAN
4015082602130
Product Length/Depth
20 mm
Product Height
158 mm
Product Width
90 mm
Product Weight
0.152 kg
Compliances
RoHS conform
Certifications
CSA (Class No. 1437-01)
CSA-C22.2 No. 5-09
North America (UL listed, CSA certified)
UL (File No. E140305)
CSA (File No. 22086)
CE marking
UL489
UL/CSA
IEC
IEC60947
UL (Category Control Number DIHS)

Product specifications

Used with
General accessories
NZM1(-4)
PN1(-4)
N(S)1(-4)
Special features
Enables clip-on of switch onto DIN rails
Type
Accessory
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1
Degree of protection
UL489; CSA-C22.2 No. 5-09; IEC60947, CE marking
Fastening type
DIN rail (top hat rail) 35 mm
DIN-rail adapter type
Straight
Material
Metal

Export product specification