Knowledge Search
Download document () of 20
We make what matters work*

262

Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 1-1/2" NPT, End 2: 3/4" NPT, Steel

General specifications

Product Name
Eaton Crouse-Hinds series conduit reducer
Catalog Number
262
UPC
784564102621
Product Length/Depth
3.96 in
Product Height
1.73 in
Product Width
3.24 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1-1/2"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT
Material
Steel

Export product specification