Download document () of 20
We make what matters work*
Discontinued

262417

Eaton XIOC Counter module (incremental encoder) for XC100/200, 24 V DC, 2x400kHz, 2AO(+/-10V)

General specifications

Product Name
Eaton XIOC Counter module
Catalog Number
262417
EAN
4015082624170
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.12 kg
Certifications
CSA-C22.2 No. 142-M
CSA-C22.2 No. 0-M
CSA Class No.: 2252-01
UL File No.: E135462
UL Category Control No.: NRAQ
IEC/EN 61131-2
UL
UL508
CE
CSA
CSA File No.: 012528
EN 50178

Features & Functions

Functions
Electronic positioning available

General

Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Current consumption
450 mA max., Outputs
300 mA, at 5 V DC, Current consumption of encoders, Outputs
450 mA (Ie), internal current consumption, Inputs
Degree of protection
IP20
Number of channels
2, Output
Overvoltage category
II
Pollution degree
2
Protection class
1
Rated frequency
400 (100 with four-fold resolution)
Repetition rate
1 s
Residual ripple
≤ 5 %
Resolution
12 Bit
Suitable for
Incremental data detection
Multi-axis control
Multi-axis positioning
Type
Counter module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Impact resistance
500 g/⌀ 50 mm ±25 g
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules

Electrical rating

Power loss
2.25 W
Power supply
5 V DC
Rated control voltage (Uc)
-5 to -0.2 V DC
Rated operational voltage
24 (12) V DC
Supply voltage at DC - min
0.2 VDC
Supply voltage at DC - max
5 VDC

Communication

Connection
2-core, screened cable, Output termination
Plug-in terminal block, Connection of external input (max. 30 m cable length), Inputs
Screened, twisted pair cable, Inputs
Of external output: Plug-in terminal block

Input/Output

Counter limits
0 - 4294967295 (32 bit)
Input
2 Analog inputs
Input current
Input B1-C: max. 5 A
Input voltage
± 5 V DC (differential)
Load resistance
≥ 1 kΩ
Output
Analog
Output voltage
-10 - 10 V DC

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
2.25 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification