Download document () of 20

262578

Eaton Distribution parts. Auxiliary contact, for FI…, 1W+1N/C, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
262578
EAN
4015082625788
Product Length/Depth
62 mm
Product Height
75 mm
Product Width
9 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Accessory
Accessory for residual current circuit breaker
Accessory/spare part type
Auxiliary contacts
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Other
Admissible back-up fuse - max
6 A gL
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Twin-purpose terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5
Enclosure width
90 mm
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Rated insulation voltage (Ui)
440 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
1 C/O + 1 B
Device fitting
Universal
Type
  • Accessory
  • Accessory for residual current circuit breaker
Special features
IP20 (switch)
Mounting width
8.8 mm (0.5 space units)
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Rated operational current
1 A (230 V DC-11)
6 A (230 V AC-11)
Terminal capacity (cable)
2.5 mm²
Terminal capacity (solid wire)
2.5 mm²

Export product specification

eCAD model

Installation instructions

mCAD model

Wiring diagrams

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.