Knowledge Search
Download document () of 20
We make what matters work*

262689

Eaton Moeller® series ETR2 Timing relay, 1W, 0.05s-100h, multi-function, 24-240VAC 50/60Hz, 24-48VDC

General specifications

Product Name
Eaton Moeller® series ETR2 Timing relay
Catalog Number
262689
EAN
4015082626891
Product Length/Depth
63 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.054 kg
Certifications
UL
UL 508
UL File No.: E29184
CSA-22.2 No. 14
IEC/EN 60947-5-1
Certified by UL for use in Canada
CSA Class No.: 3211-03
IEC/EN 61812-1
CSA File No.: UL report valid
CE
UL Category Control No.: NKCR, NKCR7

Features & Functions

Electric connection type
Screw connection
Functions
Off-delayed
Fleeting contact on de-energization
Flashing, pause initiating
Pulse shaping
Flashing, starting with pause, fixed time
Flashing, starting with pulse, fixed time
Flashing, pulse initiating
Delay on de-energization
Multi-functional
Adjustable timing function
Delay-on energization
Fleeting contact on energization
Outputs, reversible delayed/undelayed
Pulse forming
On-delayed

General

Degree of protection
IP20
Number of contacts (change-over contacts)
1
Product category
ETR2 timing relays
Suitable for
DIN rail (top hat rail) mounting
Time range - min
0.05 s
Time range - max
360000 s
Type
Timer relay
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Electrical rating

Mains voltage tolerance
24 - 240 V AC (at 50/60 Hz)
24 - 48 V DC
Nominal current
3 A
Rated operational current (Ie)
3 A at 230 V (NO)
4 A at AC-15, 220 V 230 V 240 V
3 A at 230 V (NC)

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V

Design verification

Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.